(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use this free vise if the workpiece is too large and cannot be installed on a vise, etc.
· The base surface of the main body is processed with key groove to use step keys.
Part Number |
---|
FV350N |
FV450N |
FV550N |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | Stroke (mm) | Mass (kg) | Accessory | Tightening Force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 34,672.37 ฿ 23,705.50 | SUT FREE VISE | 1 Pack(s) | 2 Pieces Per Package | 19 Day(s) | 70 | 5 | 6.8 | Two Cap Screws (CS610), 2 Step Keys (FKY16), 4 T Slot Bolts (TBM1275), 4 Flange Nuts (12MSFN) | 23 | ||
฿ 48,023.63 ฿ 32,339.11 | SUT FREE VISE | 1 Pack(s) | 2 Pieces Per Package | 19 Day(s) | 85 | 5 | 13 | Two Cap Screws (CS610), 2 Step Keys (FKY18), 4 T Slot Bolts (TBM1675), 4 Flange Nuts (16MSFN) | 28 | ||
฿ 72,285.02 ฿ 51,083.82 | SUT FREE VISE | 1 Pack(s) | 2 Pieces Per Package | 40 Day(s) | 110 | 7 | 21 | Two Cap Screws (CS610), 2 Step Keys (FKY20), 4 T Slot Bolts (TBM20100), 4 Flange Nuts (20MSFN) | 38 |
Loading...
Details Type | Free Vise | Material | FCD450 | Finishing | Black Oxide / Mouthpiece with Grinding Finish |
---|
How can we improve?
How can we improve?