1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Washer

Flat Washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For stability when fixing the clamp with a nut.

Features

●Metal washer for quenching.

Usage

●It is used for stability when tightening the nut.

Materials

●Steel(S45C) Black Dye Finishing
●Quenching (HRC 27 to 35)
Part Number
10MFW
12MFW
14MFW
16MFW
18MFW
20MFW
22MFW
24MFW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Outer Diameter
(mm)
Internal Diameter
(mm)
Mass
(g)

฿ 43.00

SUT FLAT WASHER 1 Piece(s) 3 Day(s) 322117

฿ 43.00

SUT FLAT WASHER 1 Piece(s) 14 Day(s) 325139

฿ 69.00

SUT FLAT WASHER 1 Piece(s) 3 Day(s) 3281510

฿ 50.00

FLAT WASHER 1 Piece(s) 3 Day(s) 3351716

฿ 67.00

SUT FLAT WASHER 1 Piece(s) Same day 3.5381923

฿ 104.00

SUT FLAT WASHER 1 Piece(s) 1 Day(s) 4402127

฿ 77.00

FLAT WASHER 1 Piece(s) 4 Day(s) 4442334

฿ 193.00

SUT FLAT WASHER 1 Piece(s) 1 Day(s) 5502753

Loading...

  1. 1
 

Basic Information

Details Type Flat Washer Material S45C Heat Treatment Tempering HRC27-35
Finish Black oxide finish