(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· By combining with a swivel bolt (CHS5000 to 8000), the height can be adjusted easily to secure workpieces.
Part Number |
---|
TPS103 |
TPS104 |
TPS105 |
TPS106 |
TPS107 |
TPS108 |
TPS109 |
TPS110 |
TPS2420 |
TPS2425 |
TPS2430 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Width (mm) | Height (mm) | Applicable Bolt | Claw Portion (mm) | Compatible Swivel Bolt | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 659.00 | STRAP CLAMP WITH HOLE | 1 Piece(s) | 4 Day(s) | 100 | 38 | 19 | M14 | 25 | CHS-5000 | 430 | ||
฿ 855.00 | STRAP CLAMP WITH HOLE | 1 Piece(s) | 4 Day(s) | 150 | 38 | 19 | M14 | 25 | CHS-5000 | 670 | ||
฿ 1,073.00 | SUT STRAP CLAMP WITH HOLE | 1 Piece(s) | 4 Day(s) | 100 | 50 | 25 | M16 | 30 | CHS-6000 | 810 | ||
฿ 1,567.00 | SUT STRAP CLAMP WITH HOLE | 1 Piece(s) | 4 Day(s) | 150 | 50 | 25 | M16 | 36.5 | CHS-6000 | 1220 | ||
฿ 1,713.00 | SUT STRAP CLAMP WITH HOLE | 1 Piece(s) | 4 Day(s) | 175 | 50 | 25 | M16 | 36.5 | CHS-6000 | 1400 | ||
฿ 1,808.00 | SUT STRAP CLAMP WITH HOLE | 1 Piece(s) | 1 Day(s) | 150 | 50 | 30 | M20 | 39 | CHS-7000 | 1360 | ||
฿ 1,817.00 | STRAP CLAMP WITH HOLE | 1 Piece(s) | 4 Day(s) | 175 | 50 | 30 | M20 | 39 | CHS-7000 | 1610 | ||
฿ 2,510.00 | SUT STRAP CLAMP WITH HOLE | 1 Piece(s) | 14 Day(s) | 200 | 50 | 30 | M20 | 39 | CHS-7000 | 1880 | ||
฿ 3,557.00 | SUT STRAP CLAMP WITH HOLE | 1 Piece(s) | 4 Day(s) | 200 | 50 | 38 | M24 | 50 | CHS-8000 | 2300 | ||
฿ 4,490.00 | SUT STRAP CLAMP WITH HOLE | 1 Piece(s) | 4 Day(s) | 250 | 50 | 38 | M24 | 50 | CHS-8000 | 2850 | ||
฿ 5,260.00 | SUT STRAP CLAMP WITH HOLE | 1 Piece(s) | 4 Day(s) | 300 | 50 | 38 | M24 | 50 | CHS-8000 | 3410 |
Loading...
Details Type | Strap clamp with screw hole | Material | S45C | Heat Treatment | Tempering HRC35-47 |
---|---|---|---|---|---|
Finish | Black oxide finish |
How can we improve?
How can we improve?