1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U Clamp with Screw Hole Black S45C

U Clamp with Screw Hole Black S45C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 832.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By combining with a swivel bolt (CHS4000 to 8000), the height can be adjusted easily to secure workpieces.

Features

●With receiving screw hole, setting time can be reduced.

Usage

●To fix the workpiece.

Materials

●Steel(S45C)Black Dye Finishing
●Quenching(HRC 35 to 47)
Part Number
TPU200
TPU202
TPU204
TPU206
TPU208
TPU210
TPU2420
TPU2425
TPU2430
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Height
(mm)
Applicable Bolt Claw Portion
(mm)
Compatible Swivel Bolt Mass
(g)

฿ 832.00

SUT U-CLAMP WITH THRED HOLE 1 Piece(s) 4 Day(s) 1003819M1460CHS-4000400

฿ 1,100.00

SUT U-CLAMP WITH THRED HOLE 1 Piece(s) 3 Day(s) 1503819M1488CHS-4000620

฿ 1,110.00

U-CLAMP WITH THRED HOLE 1 Piece(s) 4 Day(s) 1005025M1660CHS-6000680

฿ 1,315.00

U-CLAMP WITH THRED HOLE 1 Piece(s) 3 Day(s) 1505025M1687CHS-60001100

฿ 1,912.00

SUT U-CLAMP WITH THRED HOLE 1 Piece(s) 4 Day(s) 1505030M2088CHS-70001200

฿ 2,543.00

SUT U-CLAMP WITH THRED HOLE 1 Piece(s) 3 Day(s) 2005030M20125CHS-70001600

฿ 4,083.00

SUT U-CLAMP WITH THRED HOLE 1 Piece(s) 4 Day(s) 2006045M2493CHS-80003160

฿ 5,000.00

SUT U-CLAMP WITH THRED HOLE 1 Piece(s) 4 Day(s) 2506045M24120CHS-80003960

฿ 5,434.00

U-CLAMP WITH THRED HOLE 1 Piece(s) 4 Day(s) 3006045M24143.CHS-80004860

Loading...

  1. 1
 

Basic Information

Details Type U clamp with screw hole Material S45C Heat Treatment Tempering HRC35-47
Finish Black oxide finish