1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double T-Slot Nut

Double T-Slot Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 351.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For clamp (power clamp, mechabite clamps, etc.) T-groove mounting.

 
Part Number
1412WTN
1612WTN
1812WTN
1816WTN
2016WTN
2220WTN
2420WTN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Width
(mm)
Height
(mm)
Thread Diameter Table Slot Mass
(g)

฿ 351.72

SUT WT SLOT NUT 1 Piece(s) 20 Day(s) -4522.215.8M121480

฿ 359.87

SUT WT SLOT NUT 1 Piece(s) 20 Day(s) -4525.415.8M121690

฿ 400.91

WT SLOT NUT 1 Piece(s) Same day 104528.519M1218130

฿ 448.26

SUT WT SLOT NUT 1 Piece(s) 19 Day(s) -5528.519M1618140

฿ 481.13

SUT WT SLOT NUT 1 Piece(s) 20 Day(s) -5531.719M1620150

฿ 698.36

SUT WT SLOT NUT 1 Piece(s) 19 Day(s) -703625.4M2022290

฿ 709.55

SUT WT SLOT NUT 1 Piece(s) 19 Day(s) -7038.225.4M2024320

Loading...

  1. 1

Basic Information

Details Type Double T-Slot Nut Material S45C Heat Treatment Tempering HRC23-31
Finish Black oxide finish