1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Clamp B type (set of 2)【2 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Slide Clamp B type (set of 2)
  • Slide Clamp B type (set of 2)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,911.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Use when the height of the workpiece is too low for slide clamp type A or too high for free vise (FV).
· All the structures and functions conform to slide clamp A type.

Features

●Fix the work from the side.

Usage

●To fix the workpiece.

Materials

●Steel(S50C)Black Dye Finishing
●Quenching(HRC 35 to 40)

Accessories

●Hexagonal Bar Wrench 1 Piece
●Set-up Screw 2 Pieces
●T Slot Nut 2 Pieces
Part Number
TC1BSALE
TC2BSALE
TC3BSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Length
(mm)
Mass
(g)
Tightening Force
(kN)
Accessory

฿ 15,911.96

฿ 10,829.68

SUT SLIDE CLAMP A TYPE 1 Pack(s)

2 Pieces Per Package

1 Day(s) 36103118072 Cap Screws (CS1230), 2 T Slot Nuts (1412TN), 1 Hex Wrench (6)

฿ 19,154.68

฿ 13,015.61

SUT SLIDE CLAMP A TYPE 1 Pack(s)

2 Pieces Per Package

1 Day(s) 36143167082 Cap Screws (CS1630), 2 T Slot Nuts (1816TN), 1 Hex Wrench (6)

฿ 25,925.51

฿ 17,528.24

SUT SLIDE CLAMP A TYPE 1 Pack(s)

2 Pieces Per Package

1 Day(s) 46180314010Two Cap Screws (CS2040), T Slot Nut 2 (2220TN), 1 Hex Wrench (8)

Loading...

  1. 1
 

Basic Information

Details Type Side clamp Material S50C Heat Treatment Hardening
Hardness HRC35~40 Finishing Black oxide finish