(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All block racks between 1S and 9S can be unified and are designed to be locked together.
Further, combining as necessary will create a support fitting immediately. Furthermore, the parallelism is completely accurate.
Part Number |
---|
1S |
2S |
3S |
4S |
5S |
6S |
7S |
8S |
9S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Minimum Height (mm) | Max. Height (mm) | Overlap dimension (mm) | Type | Mass (g) | Number Of Crossovers | Safety Strength (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 487.00 | SUT STEP BLOCK | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 19 | 46 | 11.000~24.375 | Standard | 110 | 5–10 | 66~132 | ||
฿ 841.86 | SUT STEP BLOCK | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 28 | 68 | 19.200~40.375 | Standard | 270 | 8~16 | 105~210 | ||
฿ 1,886.69 | SUT STEP BLOCK | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 58 | 150 | 24.600~93.505 | Standard | 1000 | 17~35 | 224~462 | ||
฿ 1,384.62 | SUT STEP BLOCK | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 36 | 90 | 24.375~54.605 | Medium | 620 | 10~21 | 198~417 | ||
฿ 2,819.24 | SUT STEP BLOCK | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 58 | 150 | 45.000~93.505 | Medium | 1590 | 17~35 | 338~694 | ||
฿ 4,211.20 | SUT STEP BLOCK | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 82 | 210 | 65.800~135.775 | Medium | 3090 | 25–50 | 495~990 | ||
฿ 1,953.49 | SUT STEP BLOCK | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 36 | 90 | 24.600~54.605 | Heavy | 840 | 10~21 | 266~555 | ||
฿ 3,655.21 | SUT STEP BLOCK | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 58 | 150 | 45.000~93.505 | Heavy | 2100 | 17~35 | 446~926 | ||
฿ 5,880.97 | SUT STEP BLOCK | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 82 | 210 | 65.800~135.775 | Heavy | 4020 | 25–50 | 662~1325 |
Loading...
Details Type | Step Block | Material | S45C | Heat Treatment | Tempering HRC30-35 |
---|---|---|---|---|---|
Finish | Black oxide finish |
How can we improve?
How can we improve?