1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Step Block Terraced Type

Step Block Terraced Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient cradle which can provide 6-step height by vertical or horizontal repositioning.
· The receiving surface for the retaining bracket is rounded, so it fits perfectly even if the main body is slightly tilted.

 
Part Number
FW40
FW50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Trusco Code Mass
(g)
6 steps height 1
(mm)
6 steps height 2
(mm)
6 steps height 3
(mm)
6 steps height 4
(mm)
6 steps height 5
(mm)
6 steps height 6
(mm)

฿ 338.00

SUT STEP BLOCK TIERED TYPE 1 Piece(s) 4 Day(s) 40-270102234162840

฿ 512.00

SUT STEP BLOCK TIERED TYPE 1 Piece(s) 4 Day(s) 50108-1161470132843203550

Loading...

  1. 1

Basic Information

Details Type Step Block Material FC250 Heat Treatment Annealed
Finish Black oxide finish