1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Support - Flat Type

Screw Support - Flat Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 659.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· When a steel ball is set to the cradle, it creates a contact surface with little friction, allowing for smooth adjustment with little force.

Features

●Convenient to support various clamps.
●We can withstand heavy weight object support.

Usage

●To adjust the height of the clamp.

Materials

●Steel(S45C) Black Dye Finishing
●Quenching (HRC 35 to 47)
Part Number
FS30
FS40
FS50
FS60
FS80
FS90
FS100
FS130
FS160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Mass
(g)
Load Resistance
(kN)

฿ 659.00

SCREW SUPPORT 1 Piece(s) 4 Day(s) 30~40(10)25040

฿ 864.00

SCREW SUPPORT 1 Piece(s) 3 Day(s) 40~50(10)47060

฿ 1,153.00

SUT SCREW SUPPORT 1 Piece(s) 3 Day(s) 50~62(12)65080

฿ 1,153.00

SUT SCREW SUPPORT 1 Piece(s) 1 Day(s) 60~78(18)730100

฿ 1,534.00

SUT SCREW SUPPORT 1 Piece(s) 1 Day(s) 80~105(25)1600160

฿ 2,039.00

SUT SCREW SUPPORT 1 Piece(s) 4 Day(s) 90~125(35)1800160

฿ 2,247.00

SUT SUPER TOOL 1 Piece(s) Same day 100~145(45)1900160

฿ 2,247.00

SUT SCREW SUPPORT 1 Piece(s) 12 Day(s) 130~200(70)2600160

฿ 2,247.00

SUT SCREW SUPPORT 1 Piece(s) 1 Day(s) 160~260(100)3200160

Loading...

  1. 1
 

Basic Information

Details Type Screw Support Material S45C Heat Treatment Tempering HRC35-47
Finish Black oxide finish