1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Support - Screw Type

Screw Support - Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 429.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for use with a UNI Clamp main body (FGB/FPB-B). The swivel nut has a spherical cap shape and can be inclined up to 6° in forward, backward, left and right directions.

Features

●Since it uses a swivel nut, it can incline back and forth and right and left up to 6°.

Usage

●For the height adjustment of the jig.

Specification

●Compatible clamp: Super tool clamp FGB/FPB type

Materials

●Steel(S45C)Black Dye Finishing 
●Quenching(HRC 35 to 47)
Part Number
FR10
FR12
FR16
FR20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter Hex size
(mm)
Compatible Product Number Mass
(g)
Load Resistance
(kN)

฿ 429.00

SCREW SUPPORT 1 Piece(s) 4 Day(s) M105FPB10B8011

฿ 485.00

SUT SCREW SUPPORT 1 Piece(s) 3 Day(s) M126FGB12、FPB12B11716

฿ 650.00

SUT SCREW SUPPORT 1 Piece(s) 4 Day(s) M168FGB16、FPB16B24028

฿ 875.00

SUT SCREW SUPPORT 1 Piece(s) 4 Day(s) M2010FGB20、FPB20B44537

Loading...

  1. 1
 

Basic Information

Details Type Screw Support Material S45C Heat Treatment Tempering HRC35-47
Finish Black oxide finish