1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Support - Center Type

Screw Support - Center Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,202.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Useful particularly for centering uneven workpieces such as casting surfaces.

Features

●Can be used widely as a small type jack.
●It is especially useful for centering workpieces that are uneven like casting skin.

Usage

●To adjust the height of the clamp.

Materials

●Steel(S45C) Black Dye Finishing
●Quenching (HRC 35 to 47)
Part Number
FJ60
FJ80
FJ100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Hex size
(mm)
Mass
(g)
Load Resistance
(kN)

฿ 1,202.00

SUT SCREW SUPPORT 1 Piece(s) 1 Day(s) 75~93(18)24700100

฿ 1,623.00

SUT SCREW SUPPORT 1 Piece(s) 1 Day(s) 100~125(25)301600160

฿ 1,907.00

SCREW SUPPORT 1 Piece(s) 4 Day(s) 120~165(45)301900160

Loading...

  1. 1
 

Basic Information

Details Type Screw Support Material S45C Heat Treatment Tempering HRC35-47
Finish Black oxide finish