1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swivel New Clamp (2 Pc 1 Set)【2 Pieces Per Package】

Swivel New Clamp (2 Pc 1 Set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,072.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clamp height can be freely adjusted. Enables stable clamping work.
· A swivel pad is attached to both ends of the clamping surface to prevent damaging machine beds or machined objects.

Features

●Swivel pads accessory are attached at both ends to prevent damage to the machined head workpieces.

Usage

●To fix the workpiece.

Materials

●Steel(S45C)Black Dye Finishing
Part Number
NC50
NC60
NC80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Max. Height
(mm)
Flange Nut T Slot Bolt Mass
(g)

฿ 6,072.42

SUT SWIVEL NEW CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 427512MFNTBM121251640

฿ 8,873.34

SUT SWIVEL NEW CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 498516MFNTBM161502720

฿ 12,900.08

SUT SWIVEL NEW CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 5510520MFNTBM201754960

Loading...

  1. 1
 

Basic Information

Details Type Swivel New Clamp Material S45C Finish Black oxide finish