1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coupling Nut (Hardened HRC 30-35)

Coupling Nut (Hardened HRC 30-35)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material is S45C.
· Features a black oxide finish.

Features

●Long Nut

Usage

●To add stud bolts.

Materials

●Steel(S45C) Black Dye Finishing
●Quenching (HRC 30 to 35)
Part Number
8MCN
10MCN
12MCN
14MCN
16MCN
18MCN
20MCN
22MCN
24MCN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter Mass
(g)

฿ 84.00

COUPLING NUT 1 Piece(s) 4 Day(s) M817

฿ 97.00

SUT COUPLING NUT 1 Piece(s) 3 Day(s) M1034

฿ 113.00

SUT COUPLING NUT 1 Piece(s) 4 Day(s) M1247

฿ 140.00

SUT COUPLING NUT 1 Piece(s) 3 Day(s) M1468

฿ 278.76

SUT COUPLING NUT 1 Piece(s) 3 Day(s) M1684

฿ 208.00

SUT COUPLING NUT 1 Piece(s) 4 Day(s) M18126

฿ 268.00

SUT COUPLING NUT 1 Piece(s) 1 Day(s) M20172

฿ 295.00

SUT COUPLING NUT 1 Piece(s) 4 Day(s) M22200

฿ 628.88

SUT COUPLING NUT 1 Piece(s) 14 Day(s) M24317

Loading...

  1. 1
 

Basic Information

Details Type Coupling Nut Material S45C Heat Treatment Tempering HRC30-35
Finish Black oxide finish