1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-slot bolt TBM1250 to TBM24200

T-slot bolt TBM1250 to TBM24200
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Special bolt made from precision forged carefully selected carbon steel.

Features

●Bolt diameter same size as table T Slot can be used.
●It is a special bolt type that precision molded carbon steel.

Usage

●To fix the clamp(Jig and Tool) to the table.

Materials

●Steel(S45C)Black Dye Finishing
Part Number
TBM12100
TBM12125
TBM12150
TBM12175
TBM12200
TBM1250
TBM1275
TBM16100
TBM16125
TBM16150
TBM16175
TBM16200
TBM1650
TBM1675
TBM18100
TBM18125
TBM18150
TBM18175
TBM18200
TBM1875
TBM20100
TBM20125
TBM20150
TBM20175
TBM20200
TBM2075
TBM22100
TBM22125
TBM22150
TBM22175
TBM22200
TBM24100
TBM24125
TBM24150
TBM24175
TBM24200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Height
(mm)
Thread Diameter Table Slot Mass
(g)

฿ 306.00

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 2622100M1212100

฿ 264.00

T SLOT BOLT 1 Piece(s) 4 Day(s) 2622125M1212126

฿ 399.72

SUT T SLOT BOLT 1 Piece(s) 4 Day(s) 2622150M1212142

฿ 330.00

SUT T SLOT BOLT 1 Piece(s) 5 Day(s) 2622175M1212160

฿ 524.28

SUT T SLOT BOLT 1 Piece(s) 14 Day(s) 2622200M1212180

฿ 373.54

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 262250M121272

฿ 307.40

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 262275M121290

฿ 304.00

SUT T SLOT BOLT 1 Piece(s) 3 Day(s) 3227100M1616192

฿ 563.90

SUT T SLOT BOLT 1 Piece(s) 3 Day(s) 3227125M1616226

฿ 355.00

SUT T SLOT BOLT 1 Piece(s) 3 Day(s) 3227150M1616260

฿ 362.00

T SLOT BOLT 1 Piece(s) 3 Day(s) 3227175M1616294

฿ 433.00

SUT T SLOT BOLT 1 Piece(s) 3 Day(s) 3227200M1616328

฿ 287.00

SUT T SLOT BOLT 1 Piece(s) 4 Day(s) 322750M1616128

฿ 312.00

SUT T SLOT BOLT 1 Piece(s) 3 Day(s) 322775M1616160

฿ 639.27

T SLOT BOLT 1 Piece(s) Same day 4030100M1818294

฿ 442.00

SUT T SLOT BOLT 1 Piece(s) 3 Day(s) 4030125M1818332

฿ 477.00

SUT T SLOT BOLT 1 Piece(s) 14 Day(s) 4030150M1818374

฿ 512.00

SUT T SLOT BOLT 1 Piece(s) 4 Day(s) 4030175M1818412

฿ 545.00

SUT T SLOT BOLT 1 Piece(s) 4 Day(s) 4030200M1818458

฿ 390.00

SUT T SLOT BOLT 1 Piece(s) 3 Day(s) 403075M1818248

฿ 404.00

T SLOT BOLT 1 Piece(s) 3 Day(s) 4034100M2020342

฿ 638.00

SUT T SLOT BOLT 1 Piece(s) Same day 4034125M2020388

฿ 697.00

SUT T SLOT BOLT 1 Piece(s) Same day 4034150M2020442

฿ 861.36

SUT T SLOT BOLT 1 Piece(s) 14 Day(s) 4034175M2020490

฿ 952.95

SUT T SLOT BOLT 1 Piece(s) Same day 4034200M2020542

฿ 425.00

SUT T SLOT BOLT 1 Piece(s) 4 Day(s) 403475M2020278

฿ 788.05

SUT T SLOT BOLT 1 Piece(s) 3 Day(s) 4038100M2222444

฿ 860.17

SUT T SLOT BOLT 1 Piece(s) 3 Day(s) 4038125M2222506

฿ 899.12

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 4038150M2222576

฿ 975.47

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 4038175M2222642

฿ 1,081.66

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 4038200M2222698

฿ 981.78

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 5044100M2424616

฿ 1,052.40

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 5044125M2424688

฿ 1,009.00

SUT T SLOT BOLT 1 Piece(s) Same day 5044150M2424766

฿ 1,233.45

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 5044175M2424844

฿ 1,290.51

SUT T SLOT BOLT 1 Piece(s) 1 Day(s) 5044200M2424922

Loading...

  1. 1
 

Basic Information

Details Type T Slot Bolt Material S45C Finish Black oxide finish