1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Slot Nut (TN Type)

T-Slot Nut (TN Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 116.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Caulked to prevent the bolt from protruding and causing damage to the machine table.

Features

●The threaded hole are not penetrated to protect the T slot breakage due to the protruding of the bolt.

Usage

●Fix the bolt to the T Slot table.

Specification

●SPQ(piece):10

Materials

●Steel(S45C)Black Dye Finishing
●Quenching(HRC 23 to 31)
Part Number
1008TN
1210TN
1410TN
1412TN
1612TN
1614TN
1814TN
1816TN
2016TN
2018TN
2216TN
2218TN
2220TN
2418TN
2420TN
2620TN
2622TN
2822TN
2824TN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Height
(mm)
Thread Diameter Table Slot Mass
(g)

฿ 116.00

SUT T SLOT NUT 1 Piece(s) Same day 231612M81022

฿ 123.00

SUT T SLOT NUT 1 Piece(s) Same day 231814M101229

฿ 144.00

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 2822.315.9M101454

฿ 153.00

SUT T SLOT NUT 1 Piece(s) Same day 2822.315.9M121450

฿ 117.00

T SLOT NUT 1 Piece(s) 3 Day(s) 2825.515.9M121661

฿ 117.00

T SLOT NUT 1 Piece(s) 3 Day(s) 2825.515.9M141657

฿ 172.00

SUT T SLOT NUT 1 Piece(s) Same day 3028.619.1M141885

฿ 187.00

SUT T SLOT NUT 1 Piece(s) Same day 3028.619.1M161879

฿ 165.00

SUT T SLOT NUT 1 Piece(s) 3 Day(s) 3031.819.1M162092

฿ 303.39

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 3831.825.5M1820155

฿ 316.00

SUT T SLOT NUT 1 Piece(s) 3 Day(s) 3836.125.5M1622187

฿ 249.00

T SLOT NUT 1 Piece(s) 14 Day(s) 3836.125.5M1822179

฿ 326.00

SUT T SLOT NUT 1 Piece(s) 3 Day(s) 3836.125.5M2022167

฿ 295.00

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 3838.325.1M1824192

฿ 295.00

SUT T SLOT NUT 1 Piece(s) 3 Day(s) 3838.325.1M2024181

฿ 297.00

T SLOT NUT 1 Piece(s) 4 Day(s) 4441.325.5M2026250

฿ 297.00

T SLOT NUT 1 Piece(s) 4 Day(s) 4441.325.5M2226237

฿ 597.68

SUT T SLOT NUT 1 Piece(s) Same day 5041.328.6M2228318

฿ 616.81

SUT T SLOT NUT 1 Piece(s) Same day 5041.328.6M2428305

Loading...

  1. 1
 

Basic Information

Details Type T Slot Nut Material S45C Heat Treatment Tempering HRC23-31
Finish Black oxide finish