1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Slot Nut (FTS Type)

T Slot Nut (FTS Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 149.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Caulked to prevent the bolt from protruding and causing damage to the machine table.

Features

●The threaded hole are not penetrated to protect the T slot breakage due to the protruding of the bolt.

Usage

●Fix the bolt to the T Slot table.

Specification

●SPQ(piece):10

Materials

●Steel(S45C)Black Dye Finishing
●Quenching(HRC 23 to 31)
Part Number
FTS1012
FTS1014
FTS1214
FTS1215
FTS1216
FTS1416
FTS1418
FTS1618
FTS1619
FTS1620
FTS1824
FTS2022
FTS2023
FTS2024
FTS2026
FTS2226
FTS2228
FTS2428
FTS2432
FTS810
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Height
(mm)
Thread Diameter Table Slot Mass
(g)

฿ 172.00

SUT T SLOT NUT 1 Piece(s) Same day 231814M101229

฿ 189.00

T SLOT NUT 1 Piece(s) Same day 262216M101448

฿ 168.00

SUT T SLOT NUT 1 Piece(s) 12 Day(s) 262216M121445

฿ 174.00

SUT T SLOT NUT 1 Piece(s) Same day 292518M121565

฿ 149.00

SUT T SLOT NUT 1 Piece(s) Same day 292518M121667

฿ 236.00

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 292518M141662

฿ 165.00

T SLOT NUT 1 Piece(s) 3 Day(s) 322820M141892

฿ 228.00

T SLOT NUT 1 Piece(s) 1 Day(s) 322820M161884

฿ 293.00

SUT T SLOT NUT 1 Piece(s) 12 Day(s) 363224M1619135

฿ 287.00

SUT T SLOT NUT 1 Piece(s) Same day 363224M1620138

฿ 418.00

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 444032M1824285

฿ 366.00

T SLOT NUT 1 Piece(s) Same day 403628M2022189

฿ 492.00

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 444032M2023271

฿ 515.00

T SLOT NUT 1 Piece(s) Same day 444032M2024277

฿ 448.00

SUT T SLOT NUT 1 Piece(s) Same day 464225M2026255

฿ 470.00

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 464225M2226240

฿ 642.00

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 494536M2228400

฿ 569.00

T SLOT NUT 1 Piece(s) Same day 494536M2428385

฿ 695.00

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 545040M2432690

฿ 152.00

SUT T SLOT NUT 1 Piece(s) 1 Day(s) 191512M81022

Loading...

  1. 1
 

Basic Information

Details Type T Slot Nut Material S45C Heat Treatment Tempering HRC23-31
Finish Black oxide finish