1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TICN Coating Cobalt Long Drill (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,035.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent heat resistance thanks to the TiCN coating, suitable for difficult-to-cut materials.

 
Part Number
CN-COLSD-1.8-50-150
CN-COLSD-1.55-30-75
CN-COLSD-1.65-50-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)

฿ 1,206.17

TWI CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.850150

฿ 1,035.04

TWI CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.553075

฿ 1,265.43

TWI CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.6550150

Loading...

  1. 1

Basic Information

Tool Material Type Cobalt High-Speed Steel Coating Presence Included Coating Type TiCN
Oil-Hole Presence None