(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TiN coating gives excellent wear resistance and solvent resistance for higher efficiency and long life drilling.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Diameter (Drilling Diameter) D (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 433.36 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 1.53 | 16 | 43 | ||
฿ 433.36 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 1.54 | 16 | 43 | ||
฿ 433.36 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 1.66 | 16 | 43 | ||
฿ 433.36 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 1.68 | 16 | 43 | ||
฿ 433.36 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 1.74 | 18 | 46 | ||
฿ 433.36 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 1.75 | 18 | 46 | ||
฿ 433.36 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 1.78 | 18 | 46 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.01 | 19 | 55 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.02 | 19 | 55 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.03 | 19 | 55 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.04 | 19 | 55 | ||
฿ 332.84 | CUTTING TOOLS | 1 Piece(s) | 5 Day(s) | 2.9 | 27 | 71 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.23 | 21 | 58 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.24 | 21 | 58 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.25 | 21 | 58 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.26 | 21 | 58 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.29 | 21 | 58 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.63 | 24 | 64 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.73 | 25 | 67 | ||
฿ 560.35 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 2.75 | 25 | 67 | ||
฿ 667.38 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 3.03 | 27 | 71 | ||
฿ 730.27 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 3.55 | 31 | 76 | ||
฿ 544.63 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 4.3 | 35 | 83 | ||
฿ 911.68 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 4.82 | 40 | 92 | ||
฿ 785.30 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 5.9 | 44 | 98 | ||
฿ 1,172.31 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 5.23 | 42 | 95 | ||
฿ 1,172.31 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 5.25 | 42 | 95 | ||
฿ 1,172.31 | TWI CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 5.43 | 42 | 95 |
Loading...
Tool Material Type | Cobalt High-Speed Steel | Coating Presence | Included | Coating Type | TiN |
---|---|---|---|---|---|
Oil-Hole Presence | None |
How can we improve?
How can we improve?