1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Drill for Brass (BSD-1)

TWI CUTTING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for drilling holes in plastic, magnesium alloy, hard rubber, and brass.

Part Number
BSD-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)

฿ 146.73

TWI CUTTING TOOLS 10 Piece(s) 31 Day(s) 11840

Loading...

  1. 1

Basic Information

Tool Material Type High-Speed Steel Coating Presence None Coating Type Non-Coated
Oil-Hole Presence None