1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Straight Drill (Part Number)

TWI CUTTING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 215.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Strong torsion angle, wide width, and good chip discharge make this suitable for drilling holes in aluminum materials.

 
Part Number
ASD-3.65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 215.06

TWI CUTTING TOOLS 10 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Hole Diameter (Drilling Diameter) D(mm) 3.65 Groove Length (ℓ)(mm) 48 Tool Material Type High-Speed Steel
Overall Length (L)(mm) 76 Coating Presence None Coating Type Non-Coated
Oil-Hole Presence None