(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Turf (Water Permeable Type / Inner Winding)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,591.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTFW-18206 SALE
TTFW-9106
TTFW-9206
TTFW-9306
TTFW-936
TTFW-956
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(kg)

฿ 17,180.96

฿ 11,413.31

ARTIFICIAL TURVES 1 Piece(s) 40 Day(s) 1820 20 4989999291735 470-5661 24.0

฿ 4,803.00

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 10 4989999291704 470-5637 6.0

฿ 8,590.48

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s) 910 20 4989999291711 470-5645 12.0

฿ 11,714.29

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 30 4989999291728 470-5653 18.0

฿ 1,591.82

ARTIFICIAL TURVES 1 Piece(s) Same day 910 3 4989999291681 470-5611 1.8

฿ 2,539.71

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 5 4989999291698 470-5629 3.0

Basic Specifications

  • Color
    Green
  • Thickness(mm)
    6
  • Material (surface)
    Polypropylene (PP)
  • Material (back)
    Synthetic Rubber (SBR)

Product Description

[Features]
· It is a general-purpose inner-wound artificial turf that can be easily constructed.
· It has fine holes so that water can escape downward.
[Applications]
· For passageways, rooftops, terraces, etc. at construction sites.

Part Number
TTFW-18206 SALE
TTFW-9106
TTFW-9206
TTFW-9306
TTFW-936
TTFW-956
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(kg)

฿ 17,180.96

฿ 11,413.31

ARTIFICIAL TURVES 1 Piece(s) 40 Day(s) 1820 20 4989999291735 470-5661 24.0

฿ 4,803.00

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 10 4989999291704 470-5637 6.0

฿ 8,590.48

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s) 910 20 4989999291711 470-5645 12.0

฿ 11,714.29

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 30 4989999291728 470-5653 18.0

฿ 1,591.82

ARTIFICIAL TURVES 1 Piece(s) Same day 910 3 4989999291681 470-5611 1.8

฿ 2,539.71

ARTIFICIAL TURVES 1 Piece(s) 1 Day(s) 910 5 4989999291698 470-5629 3.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1