1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrician's Level

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electrician's Level
  • Electrician's Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 457.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is a level gauge that's convenient for the vertical feeding of the mounting frame of a switch box.
· Single to triple consecutive scribing is possible.
· Has shock resistance as it is made of polycarbonate.
· Includes magnet.
· TDL-95T includes an electroscopic tester (80 V-220 V supported).
[Applications]
· For vertical leveling of switch box mounting frames.

Part Number
TDL-95
TDL-95T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type JAN Code Trusco Code Mass
(g)

฿ 457.00

HAND TOOL 1 Piece(s) 1 Day(s) Without Electroscopic Tester4989999360806478-926157

฿ 616.00

HAND TOOL 1 Piece(s) 1 Day(s) With Electroscopic Tester4989999360813478-927062

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 95 Magnet 1 location
Height(mm) 50 Thickness(mm) 11 Material (Main Body) Polycarbonate
Material (bubble tube) Acrylic Resin (PMMA) Accuracy ±2.0 mm/m = within ±0.014° Sensitivity 0.06mm/m=0.0382°