1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sliding Pocket Level

Sliding Pocket Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 729.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Pen clip makes it convenient to carry in your pocket, etc.
· Sliding is possible according to the horizontal reference plane (about 230 mm) of the back plate when installing the air conditioner.
· It is made of ABS plastic and does not easily damage the floor when dropped.
[Applications]
· For horizontal measurements in narrow places, mounting air conditioners, etc.

Part Number
TSPL-230
TSPL-230M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet JAN Code Trusco Code

฿ 729.68

TRC HAND TOOL 1 Piece(s) 1 Day(s) NA4989999360820478-9288

฿ 774.53

TRC HAND TOOL 1 Piece(s) 12 Day(s) 2 Locations4989999360837478-9296

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 165 Height(mm) 18
Thickness(mm) 19 Material (Main Body) ABS Resin Material (bubble tube) Acrylic Resin (PMMA)
Accuracy ±1.5 mm/m = within ±0.0859° Sensitivity 0.5mm/m=0.0286° Mass(g) 35