Welding Light Shielding Fence (Connected Type) w/ Fixed Feet

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Creates a comfortable work environment by blocking out harmful UV rays during welding.
    · The frame can be easily assembled by anyone as it is a fitting type.
    · Can be connected and added to welding light shielding barrier (independent type).
    · Fixed foot type.

    Features

    ●Shields harmful ultraviolet rays during welding and creates a comfortable working environment. 
    ●Since the frame is an infixing type, anyone can easily assemble it.
    ●Can be added by connecting to the welding shield fence (stand alone type).

    Specification

    ●Frame Interior Dimension(W x H)(mm):1000 x 2000
    ●Foot Shape:Fixed Foot
    ●SPQ(piece):1
    ●(foundation) Japan Fire Retardant Association Flame Retardant Performance Test No. Acquired(AT860027) 
    ●Resin Coated Steel Pipe Frame
    ●Sheet Thickness: 0.35mm 
    ●Frame Diameter: 28mm

    Materials

    ●Sheet: PVC

    Warning

    ●Does not stand independent by connecting type alone. Please use in combination with a single body.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Welding Light Shielding Fence (Connected Type) w/ Fixed Feet | TRUSCO | MISUMI Thailand