Welding Light Shielding Fence (Independent Type) w/ Fixed Feet

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Creates a comfortable work environment by blocking out harmful UV rays during welding.
    · The frame can be easily assembled by anyone as it is a fitting type.
    · It can be expanded by combining with the connection type.

    Features

    ●Shields harmful ultraviolet rays during welding and creates a comfortable working environment. 
    ●Since the frame is an infixing type, anyone can easily assemble it.
    ●It can be expanded by combining with a connection type.

    Specification

    ●Frame Interior Dimension(W x H)(mm):1000 x 2000
    ●Foot Shape:Fixed Foot
    ●SPQ(piece):1
    ●(foundation) Japan Fire Retardant Association Flame Retardant Performance Test No. Acquired (AT860027) 
    ●Resin Coated Steel Pipe Frame
    ●Sheet Thickness: 0.35mm 
    ●Frame Diameter: 28mm

    Materials

    ●Sheet: PVC
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Welding Light Shielding Fence (Independent Type) w/ Fixed Feet | TRUSCO | MISUMI Thailand