1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flame Retardant Finish Protective Gear, Apron with Sleeves

Flame Retardant Finish Protective Gear, Apron with Sleeves
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,797.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lighter than traditional pike fibers, enabling comfortable work.
· It uses fabrics that have been subjected to flame retardant treatment.
· A comfortable 100% cotton type.
· As it is given a flame retardant treatment, fire does not spread even when ignited.
· The performance does not deteriorate easily even when washed.
[Applications]
· As a protector for welding, fusion cutting, and heat resistant work.

Part Number
TBK-SMK-L
TBK-SMK-LL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize JAN Code Trusco Code Mass
(g)

฿ 7,797.23

TRC WELDING TOOL 1 Piece(s) 19 Day(s) L4989999354744484-2855900

฿ 8,437.17

TRC WELDING TOOL 1 Piece(s) 19 Day(s) LL4989999354751484-28631160

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Thickness(mm) 0.64 Material Details Cotton