1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Automatic Light Shielding Filter for Hand Carry Mask

POLISHING TOOL

Automatic Light Shielding Filter for Hand Carry Mask
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,367.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be mounted to the surface you use for welding.
· Before blocking #3 and after blocking #11 can be automatically switched.
[Applications]
· For arc welding.

Part Number
TYAF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,367.74

POLISHING TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Other Material Polycarbonate Application Shielding cover
Before light shielding #3 After shading #11 Power Supply Solar battery
Conforming main body HS, TPW-T, TPW-K and TWHM, etc. Vertical(mm) 51 Horizontal(mm) 108
JAN Code 4989999352887 Trusco Code 484-7644 Mass(g) 42

Please check the type/dimensions/specifications of the part TYAF in the Automatic Light Shielding Filter for Hand Carry Mask series.