(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Employs a resin surface spring which allows for easy plate replacement.
· The angled handle reduces fatigue in downward work.
[Applications]
· For arc welding work.
Product Type | Welding surface | Application | Arc Welding | Face piece dimension: Length(mm) | 310 |
---|---|---|---|---|---|
Face piece dimension: Width(mm) | 215 | Material Details | Face Piece: Stiff fiber (Insulated fiber), Handheld rod and Window frame: Thermosetting resin (Phenol) | JAN Code | 4989999314397 |
Trusco Code | 480-5658 | Mass(g) | 320 | Compatible Light Shield Plate | 105x50 mm (Sold Separately) |
Please check the type/dimensions/specifications of the part TWHM in the Holding Surface for Welding series.
How can we improve?
How can we improve?