1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Brush (For Motorized Use/Shaft Diam. 6 mm/Aramid Fiber)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 796.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Shank attachment type enabling easy replacement.
· Cannot be used in reverse rotation.
· Operating Temperature Limit: 250°C
[Applications]
· For cleaning metals at high temperatures and cutting chips removal.
· Tools used: electric drill / drilling machine.

Features

●Since it is a shank mounting type, it is easy to replace.
●Cannot be used with reverse rotation.

Usage

●Working Tool: Electric Drill, Drill Press
●For cleaning of metal with high temperature,cutting chips removal.

Specification

●Wire Diameter(mm):0.2
●Bristle Material:Aramid Fiber
●Max Working Rotation Speed(rpm):1500
●SPQ(piece):5

Materials

●Shaft: Brass

Warning

●Air tools cannot be used.
Part Number
TB-5741
TB-5742
TB-5743
TB-5744
TB-5745
TB-5746
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
JAN code Trusco Code Mass
(g)

฿ 816.00

POLISHING TOOL 1 Piece(s) 1 Day(s) 104989999293760473-672915

฿ 796.00

POLISHING TOOL 1 Piece(s) 1 Day(s) 134989999293777473-673715

฿ 867.00

POLISHING TOOL 1 Piece(s) 1 Day(s) 164989999293784473-674516

฿ 796.00

POLISHING TOOL 1 Piece(s) 1 Day(s) 194989999293791473-675316

฿ 885.00

POLISHING TOOL 1 Piece(s) 1 Day(s) 254989999293807473-676117

฿ 885.00

POLISHING TOOL 1 Piece(s) 1 Day(s) 324989999293814473-677018

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Torsional brush Wire diameter(mm) 0.2
Brush Long(mm) 40 Overall Length(mm) 100 Hair material Aramid Fiber
Max. Rotational Speed(rpm) 1500 Material: shaft Brass