1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 5 mm) 1 Box (50 Pieces)【50 Pieces Per Package】

End Type Brush (Shaft Diameter 3 mm, Cylinder Diameter 5 mm) 1 Box (50 Pieces)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 8,088.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is an affordable 50-piece pack.
· Easily changed due to having shaft.
· An end type brush that is compact and easy to use with high-speed rotation.
[Applications]
· It is an end type that's ideal for polishing bottoms and corner grooves of detailed parts.
· Tool used: variable-speed type electric micro grinder.

Features

●Easy to mount/replacement with the shaft.

Usage

●Working Tool: Variable speed type electric micro grinder.

Specification

●Q'ty Per Box(piece):50

Materials

●Shaft: Brass
Part Number
53E-1-50P
53E-4-50PSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWire diameter
(mm)
Hair material Abstract JAN code Trusco Code Mass
(g)

฿ 8,088.00

TRC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

19 Day(s) 0.12Pearlite Lines (SWRM-6)Deburring of metal products and rust-removal4989999296808474-7852160/box

฿ 12,382.00

฿ 11,391.44

POLISHINGTOOL 1 Pack(s)

50 Pieces Per Package

1 Day(s) 0.1Stainless Steel (SUS304)Polishing stainless steel or aluminum products4989999296815474-7861175/box

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type End Brush Outer Diameter(mm) 5
Shaft length(mm) 36 Hair length(mm) 8 Max. Rotational Speed(rpm) 15000
Number Contained In A Packet 1 Box (50 pcs) Material: shaft Brass