1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flap Wheel (Shaft Diameter: 6 mm)【50 Pieces Per Package】

Flap Wheel (Shaft Diameter: 6 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,258.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A value added bulk package.
· For ordinary metals. As the space between the polishing cloths is somewhat open, it causes less clogging and can be used until the end.
· It can be used to polish anything including inner surface, curved surface and flat surface.
· Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant.
· Fits well onto the shape of the workpiece to be processed.
· Autogenous action enables continuous grinding with new abrasive surfaces constantly formed.
· It has a high heat dissipation effect to prevent distortion of the workpiece.
[Applications]
· Commercially available electric grinder, electric drill, drilling machine, etc.
· Deburring, rust removal, pre-coat polishing, inner-surface and curved-surface polishing, polishing of metal surface.
· Tool used: straight grinder. (Pneumatic/Electric)

Part Number
UF2525-60-50P
UF3025-60-50P
UF4025-60-50P
UF5025-60-50P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of blades
(sheet)
JAN code Trusco Code Mass
(g)

฿ 8,258.00

TRC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

1 Day(s) 25Approx. 454989999363609491-63361,580/box

฿ 8,258.00

TRC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

1 Day(s) 30Approx. 454989999363593491-63441,700/box

฿ 10,025.00

TRC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

1 Day(s) 40Approximately 604989999355963489-69632,375/box

฿ 10,206.00

TRC POLISHING TOOL 1 Pack(s)

50 Pieces Per Package

1 Day(s) 50Approx. 854989999355970489-69713330/box

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Shaft Diameter(mm) 6 Particle Size(#) 60 Max. Rotational Speed(rpm) 20000
Shaft material Steel Pcs./Box.(piece) 50 Shaft length(mm) 40