1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Band Saw (for Iron and Stainless Steel)【30 Pieces Per Package】 (Part Number)

TRC HAND TOOL

Portable Band Saw (for Iron and Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 27,944.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bargain 30-piece set.
· It uses material made by BAHCO, a Swedish company with 100 years of tradition.
· It possesses excellent rigidity that combines hardness and flexibility.
· It allows high-precision and speedy work and is ideal for heavy cutting.
[Applications]
· For cutting difficult-to-cut materials such as general steel, stainless steel, etc.

Part Number
NS1260X13-14-30P SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 27,944.95

฿ 21,447.75

TRC HAND TOOL 1 Pack(s)

30 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 1260 Number of Teeth 14 Application Iron / Stainless Steel
Width(mm) 13 Thickness(mm) 0.64 Material Cobalt HSS Bimetal
Number Contained In A Packet(pc.) 30 Compatible Model Shindaiwa RB-10, SB-120, RB-120CV, RB-120FV; Hitachi CB13FA JAN Code 4989999296921
Trusco Code 474-7976 Mass(g) 3000/box