1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cutting Grindstone Ranger Cut for Tile

CUTTING WHEELS

Cutting Grindstone Ranger Cut for Tile
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Select the product according to the work application.
· The specialized grindstone allows the work efficiency to be improved.
· A perfect grindstone for cutting semi-porcelain tiles and porcelain tiles.
· Material is not wasted as chipping and cracking are dramatically reduced.
[Applications]
· For cutting semi-porcelain tiles, porcelain tiles, interior tiles, ceramics, etc.

Features

●Can select products according to the work applications.
●With its ability to greatly suppresses chipping and cracking, materials are not wasted.

Usage

●For Cutting of Semi-Porcelain Tiles, Porcelain Tiles, Interior Tiles, Ceramics etc.

Specification

●Q'ty Per Pack(sheet):5
●Grain Size(#):60
●Outer Diameter x Blade Thickness x Hole Diameter(mm):105 x 1.0 x 15.0
●Working Tool: Disk Grinder, Grindstone Cutting Machine
Part Number
TRT-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 82.00

CUTTING WHEELS 5 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material Non-metal Abrasive material C
Particle Size(#) 60 Hardness T Outer Diameter(mm) 105
Blade thickness(mm) 1 Internal Diameter(mm) 15 Max. Rotational Speed(rpm) 14500
Packaging Quantity(sheet) 5 JAN Code 4989999260984 Trusco Code 468-9038
Tool Used Disc grinder and abrasive grindstone cutter Mass(g) 21

Please check the type/dimensions/specifications of the part TRT-105 in the Cutting Grindstone Ranger Cut for Tile series.