1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cutting Grindstone Ranger Cut for Stainless Steel

CUTTING WHEELS

Cutting Grindstone Ranger Cut for Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 63.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Select the product according to the work application.
· The specialized grindstone allows the work efficiency to be improved.
· The finest zirconia abrasive provides sharpness and durability.
· Use of joint material excellent for its cooling effect minimizes polishing burn of the target material.
[Applications]
· For cutting stainless steel, casting, nickel alloy, etc.

Features

●Can select products according to the work applications.
●With sharpness and durability that are extracted from the selected zirconia abrasive grains

Usage

●For cutting of stainless steel, castings, nickel-base alloys and so on.

Specification

●Q'ty Per Pack(sheet):5
●Grain Size(#):60
●Outer Diameter x Blade Thickness x Hole Diameter(mm):105 x 1.0 x 15.0
●Working Tool: Disk Grinder, Grindstone Cutting Machine
Part Number
TRS-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 63.00

CUTTING WHEELS 5 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Flat work material Stainless Steel Abrasive material ZA
Particle Size(#) 60 Hardness V Outer Diameter(mm) 105
Blade thickness(mm) 1 Internal Diameter(mm) 15 Max. Rotational Speed(rpm) 14500
Packaging Quantity(sheet) 5 JAN Code 4989999260946 Trusco Code 468-8996
Tool Used Disc grinder and abrasive grindstone cutter Mass(g) 22

Please check the type/dimensions/specifications of the part TRS-105 in the Cutting Grindstone Ranger Cut for Stainless Steel series.