1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cutting Grindstone Ranger Cut Universal

CUTTING WHEELS

Cutting Grindstone Ranger Cut Universal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Select the product according to the work application.
· The specialized grindstone allows the work efficiency to be improved.
· Versatile grindstone that handles both metals and nonmetals, enabling cutting, shaving and polishing with one piece.
· By tilting the angle of the grindstone, 3 applications are possible.
· Capable of cutting, grinding and polishing tiles, PVC pipes and aluminum, making it ideal for work on construction sites as well.
· Work can be safely performed thanks to its triple reinforced fiberglass.
[Applications]
· For various types of cutting, grinding, and polishing work.

Features

●Can select products according to the work applications.
●Versatile type grinding stone that handles both metal and non-metal and cuts, scrapes, and polishes with one piece.

Usage

●For Cutting, Grinding, Polishing of Various Types of Materials

Specification

●Q'ty Per Pack(sheet):3
●Whetstone Material:AC
●Grain Size(#):46
●Hardness:S
●Outer Diameter x Blade Thickness x Hole Diameter(mm):100 x 2.4 x 15.0
●Working Tool: Disk Grinder, Grindstone Cutting Machine
Part Number
TRB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 99.00

CUTTING WHEELS 3 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Non-metal Abrasive material AC
Particle Size(#) 46 Hardness S Outer Diameter(mm) 100
Blade thickness(mm) 2.4 Internal Diameter(mm) 15 Max. Rotational Speed(rpm) 13800
Packaging Quantity(sheet) 3 JAN Code 4989999260991 Trusco Code 468-9046
Tool Used Disc grinder and abrasive grindstone cutter Mass(g) 40

Please check the type/dimensions/specifications of the part TRB-100 in the Cutting Grindstone Ranger Cut Universal series.