1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Large Flow Nozzle for Air Duster

Silent Large Flow Nozzle for Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 497.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is given a special cut from which the air can laterally expand, blowing the air in a much wider pattern in synchronization with the air moving forward.

Part Number
TD-HCFN
TD-RCFN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Diameter
(mm)
JAN Code Trusco Code

฿ 497.42

TRC HAND TOOL 1 Piece(s) 12 Day(s) 1 (Flat Cut Spherical Surface)4989999355895488-0137

฿ 528.82

TRC HAND TOOL 1 Piece(s) 12 Day(s) 1 (Flat Cut Wide Angle 30°)4989999355888488-0145

Loading...

  1. 1

Basic Information

Type Other Related Accessory Nozzle Length(mm) 25 Nozzle Mounting Port G1/8
Mass(g) 22