(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Carrying Bag

Tool Carrying Bag

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TKB-270

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    315
  • Width(mm)
    270
  • JAN Code
    4989999343748
  • Trusco Code
    488-0668
  • Mass(g)
    333
  • Material
    Cow Split Leather
Part Number
TKB-270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 973.00

TOOL BAGS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    315
  • Width(mm)
    270
  • JAN Code
    4989999343748
  • Trusco Code
    488-0668
  • Mass(g)
    333
  • Material
    Cow Split Leather

Product Description

[Features]
· It is a product that uses high-quality split leather.
· The bottom is deep to make it possible to store items with long handles such as temporary framing hammers.

Specifications of TKB-270

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    315
  • Width(mm)
    270
  • JAN Code
    4989999343748
  • Trusco Code
    488-0668
  • Mass(g)
    333
  • Material
    Cow Split Leather
Part Number
TKB-270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 973.00

TOOL BAGS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A commodity using high-quality floor leather.
●The bottom is deep so it is easy to put in and out long handle such as centering hammer.

Specification

●W x H(mm):270 x 315
●SPQ(piece):10

Materials

●Cowhide Split Leather