- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Waterproof tarpaulin bag with cushioned interior
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
|
฿ 375.33
|
TOOL BAGS
|
1 Piece(s)
|
|
12 Day(s)
|
Black |
4989999342635 |
489-2721 |
|
฿ 375.33
|
TOOL BAGS
|
1 Piece(s)
|
|
1 Day(s)
|
OD |
4989999342642 |
489-2739 |
Basic Specifications
-
- Product Type
- Box, Case
-
- Product uses
- Case
-
- Other
- Option
-
- Height(mm)
- 180
-
- Width(mm)
- 210
-
- Depth(mm)
- 160
-
- Mass(g)
- 128
-
- Material
- Main Body Fabric: Nylon
Product Description
[Features]
· Inner bag convenient for storing cameras and other precision devices.
· Includes 1 partition.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
JAN Code |
Trusco Code |
|
฿ 375.33
|
TOOL BAGS
|
1 Piece(s)
|
|
12 Day(s)
|
Black |
4989999342635 |
489-2721 |
|
฿ 375.33
|
TOOL BAGS
|
1 Piece(s)
|
|
1 Day(s)
|
OD |
4989999342642 |
489-2739 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?