(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protector Tool Case Long Type (with Casters) Cushion

Protector Tool Case Long Type (with Casters) Cushion

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,608.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAK-1133-K
TAK-1346-K
TAK-975-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Details Type Egg Crate Lid Urethane Size - Spacing
(mm)
Egg Crate Lid Urethane Size - Depth
(mm)
Main Body Side Wave Form Urethane Size Frontage
(mm)
Main Body Side Wave Form Urethane Size Depth
(mm)
Main Body Side Split Urethane Size Frontage
(mm)
Main Body Side Split Urethane Size Depth
(mm)
JAN Code Trusco Code Mass

฿ 4,201.12

TRC HAND TOOL 1 Piece(s) 1 Day(s) 810 For TAK1133 1067 368 1067 368 1067 368 4989999323849 488-7476 810g

฿ 4,226.00

HANDTOOL 1 Piece(s) 1 Day(s) 840 For TAK-1346 1287 340 1287 340 1287 340 4989999323856 488-7506 840g

฿ 3,608.30

TRC HAND TOOL 1 Piece(s) 1 Day(s) 680 For TAK-975 912 370 912 370 912 370 4989999323832 488-7557 680g

Basic Specifications

  • Egg Crate Lid Urethane Size - Height(mm)
    40
  • Main Body Side Wave Form Urethane Size Height​(mm)
    40
  • Main Body Side Split Urethane Size Height​(mm)
    40
  • Material
    Urethane
  • Set Content
    Egg Crate Lid: 1 pc, Egg Crate Body Urethane: 1 pc, Cut Body Urethane: 2 pcs

Product Description

Buffer urethane for TRUSCO protector tool case (long type).
[Features]
· Wave urethane on the lid side.
· The main body side is a cut urethane.
· A set of 1 corrugated urethane on the lid side and 2 pieces of cut urethane on the main body side.
[Application]
· Used to protect stored items from impact.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TAK-1133-K
TAK-1346-K
TAK-975-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Details Type Egg Crate Lid Urethane Size - Spacing
(mm)
Egg Crate Lid Urethane Size - Depth
(mm)
Main Body Side Wave Form Urethane Size Frontage
(mm)
Main Body Side Wave Form Urethane Size Depth
(mm)
Main Body Side Split Urethane Size Frontage
(mm)
Main Body Side Split Urethane Size Depth
(mm)
JAN Code Trusco Code Mass

฿ 4,201.12

TRC HAND TOOL 1 Piece(s) 1 Day(s) 810 For TAK1133 1067 368 1067 368 1067 368 4989999323849 488-7476 810g

฿ 4,226.00

HANDTOOL 1 Piece(s) 1 Day(s) 840 For TAK-1346 1287 340 1287 340 1287 340 4989999323856 488-7506 840g

฿ 3,608.30

TRC HAND TOOL 1 Piece(s) 1 Day(s) 680 For TAK-975 912 370 912 370 912 370 4989999323832 488-7557 680g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the width is wide, it is easy to put long items.
●Optimum for the storage and transportation of precision machines.

Specification

●SPQ(set):1
●Waterproof Type

Materials

●Main Body: Polypropylene(PP) 
●Cushion: Urethane