(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Case, TAC-19M

Aluminum Case, TAC-19M

You can add up to 6 items to the comparison list.

Loading...

Specifications of TAC-19M

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    190 × 175 × 195
  • Mass(g)
    950
  • Effective inside dimension, frontage(mm)
    170
  • Effective inside dimension, depth(mm)
    135
  • Effective inside dimension, height(mm)
    160
  • JAN Code
    4989999322545
  • Trusco Code
    488-7409
  • Material
    Body: aluminum alloy, Core material: alloy, Handle: ABS resin
  • Accessory
    Partition: 1 pc, lock: 2 pcs
Part Number
TAC-19M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,160.02

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    190 × 175 × 195
  • Mass(g)
    950
  • Effective inside dimension, frontage(mm)
    170
  • Effective inside dimension, depth(mm)
    135
  • Effective inside dimension, height(mm)
    160
  • JAN Code
    4989999322545
  • Trusco Code
    488-7409
  • Material
    Body: aluminum alloy, Core material: alloy, Handle: ABS resin
  • Accessory
    Partition: 1 pc, lock: 2 pcs

Product Description

[Features]
· Anti-scratch epoxy powder coating is applied.
· An aluminum tool case that has a tough feel and durability.
· Comes with a key that can be used to lock the buckle.
· Equipped with a partition plate that's convenient for organizing.


· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TAC-19M

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    190 × 175 × 195
  • Mass(g)
    950
  • Effective inside dimension, frontage(mm)
    170
  • Effective inside dimension, depth(mm)
    135
  • Effective inside dimension, height(mm)
    160
  • JAN Code
    4989999322545
  • Trusco Code
    488-7409
  • Material
    Body: aluminum alloy, Core material: alloy, Handle: ABS resin
  • Accessory
    Partition: 1 pc, lock: 2 pcs
Part Number
TAC-19M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,160.02

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1