(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pro tool box

Pro tool box

You can add up to 6 items to the comparison list.

Loading...

Specifications of TTB-611A

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    440 × 197 × 140
  • Case color
    Black
  • Mass(g)
    1390
  • Effective inside dimension, frontage(mm)
    422
  • Effective inside dimension, depth(mm)
    174
  • Effective inside dimension, height(mm)
    85
  • Load Resistance(kg)
    25
  • JAN Code
    4989999322514
  • Trusco Code
    489-0531
  • Material
    Body: ABS resin, Metal fittings: cold rolled steel (SPCC)
  • Accessory
    Inner tray
Part Number
TTB-611A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,047.62

TRC HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    440 × 197 × 140
  • Case color
    Black
  • Mass(g)
    1390
  • Effective inside dimension, frontage(mm)
    422
  • Effective inside dimension, depth(mm)
    174
  • Effective inside dimension, height(mm)
    85
  • Load Resistance(kg)
    25
  • JAN Code
    4989999322514
  • Trusco Code
    489-0531
  • Material
    Body: ABS resin, Metal fittings: cold rolled steel (SPCC)
  • Accessory
    Inner tray

Product Description

[Features]
· Tools can be easily sorted on the inner tray.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TTB-611A

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    440 × 197 × 140
  • Case color
    Black
  • Mass(g)
    1390
  • Effective inside dimension, frontage(mm)
    422
  • Effective inside dimension, depth(mm)
    174
  • Effective inside dimension, height(mm)
    85
  • Load Resistance(kg)
    25
  • JAN Code
    4989999322514
  • Trusco Code
    489-0531
  • Material
    Body: ABS resin, Metal fittings: cold rolled steel (SPCC)
  • Accessory
    Inner tray
Part Number
TTB-611A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,047.62

TRC HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1