(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LG-600-A |
LG-700-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimension, frontage (mm) |
JAN Code | Trusco Code | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,644.17 |
TRC HAND TOOL | 1 Piece(s) | 12 Day(s) | 600 × 280 × 250 | 7700 | 540 | 4989999317916 | 482-0347 | Partition x 8, medium-sized dish | ||
฿ 8,455.17 |
TRC HAND TOOL | 1 Piece(s) | 12 Day(s) | 720 × 280 × 250 | 9000 | 660 | 4989999317923 | 482-0355 | Partition x 10, medium-sized dish |
[Features]
· The inner tray parts partition is removable and movable.
· Double-opening type for easy access to the tools.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Part Number |
---|
LG-600-A |
LG-700-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimension, frontage (mm) |
JAN Code | Trusco Code | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,644.17 |
TRC HAND TOOL | 1 Piece(s) | 12 Day(s) | 600 × 280 × 250 | 7700 | 540 | 4989999317916 | 482-0347 | Partition x 8, medium-sized dish | ||
฿ 8,455.17 |
TRC HAND TOOL | 1 Piece(s) | 12 Day(s) | 720 × 280 × 250 | 9000 | 660 | 4989999317923 | 482-0355 | Partition x 10, medium-sized dish |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?