(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rapid Pipe Wrench

Rapid Pipe Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,556.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPWR-200ST
TPWR-250ST
TPWR-300ST
TPWR-350ST
TPWR-450ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,556.00

HAND TOOL 1 Piece(s) 1 Day(s) 8~20A 14~26 200 4989999323900 488-9002 310

฿ 1,751.00

HAND TOOL 1 Piece(s) 1 Day(s) 10~25A 18 to 33 250 4989999323917 488-9029 600

฿ 2,073.00

HAND TOOL 1 Piece(s) 1 Day(s) 15~32A 22~42 300 4989999323924 488-9045 930

฿ 2,509.00

HAND TOOL 1 Piece(s) 1 Day(s) 15~40A 22~48 350 4989999323931 488-9061 1480

฿ 3,615.00

HAND TOOL 1 Piece(s) 1 Day(s) 25~50A 34~60 450 4989999323948 488-9088 2630

Basic Specifications

Product Description

[Features]
· Jaw has a special structure with ratchet-like function that realizes continuous work.
· Can be operated with one hand.
· The body uses steel, providing high strength, durability and workability.
[Applications]
· For tightening and dismantling work of gas/water pipes (white pipe), etc.
· For removal work of rusted bolts and nuts.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TPWR-200ST
TPWR-250ST
TPWR-300ST
TPWR-350ST
TPWR-450ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,556.00

HAND TOOL 1 Piece(s) 1 Day(s) 8~20A 14~26 200 4989999323900 488-9002 310

฿ 1,751.00

HAND TOOL 1 Piece(s) 1 Day(s) 10~25A 18 to 33 250 4989999323917 488-9029 600

฿ 2,073.00

HAND TOOL 1 Piece(s) 1 Day(s) 15~32A 22~42 300 4989999323924 488-9045 930

฿ 2,509.00

HAND TOOL 1 Piece(s) 1 Day(s) 15~40A 22~48 350 4989999323931 488-9061 1480

฿ 3,615.00

HAND TOOL 1 Piece(s) 1 Day(s) 25~50A 34~60 450 4989999323948 488-9088 2630

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By special structure of the jaw part, it realizes continuous work like the ratchet function.
●The body is made of steel and the strength, durability, usability are high.

Usage

●Tightening and disassembling gas, water pipe(white pipe) and the like.
●For removing rusty bolts and nuts.