(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube bender (inch size)

Tube bender (inch size)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TTBI-1/2

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    1/2
  • Bending radius R
    38.0
  • Bending Angle
    0~180°
  • JAN Code
    4989999355413
  • Trusco Code
    489-6726
  • Mass(g)
    1800
Part Number
TTBI-1/2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R JAN Code Trusco Code Mass
(g)

฿ 4,669.62

TRC HAND TOOL 1 Piece(s) 1 Day(s) 1/2 38.0 4989999355413 489-6726 1800

Basic Specifications

  • Unit of representation
    For Inch
  • Bending Angle
    0~180°

Product Description

[Features]
· For precisely bending soft copper and aluminum pipes.
· Grip is soft and reduces the feeling of fatigue when working.
[Applications]
· For bending soft copper and aluminum pipes. (Iron and stainless steel cannot be used)

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TTBI-1/2

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    1/2
  • Bending radius R
    38.0
  • Bending Angle
    0~180°
  • JAN Code
    4989999355413
  • Trusco Code
    489-6726
  • Mass(g)
    1800
Part Number
TTBI-1/2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R JAN Code Trusco Code Mass
(g)

฿ 4,669.62

TRC HAND TOOL 1 Piece(s) 1 Day(s) 1/2 38.0 4989999355413 489-6726 1800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1