(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copper Pipe Brush

Copper Pipe Brush

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TCPB-401

  • Product Type
    Pipe Cleaning Brush
  • Overall Length(mm)
    129
  • Mass(g)
    54
  • Compatible Pipe (inches)
    1/2, 3/4 (IN/OUT)
  • JAN Code
    4989999322644
  • Trusco Code
    488-7697
Part Number
TCPB-401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 247.00

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Pipe Cleaning Brush
  • Overall Length(mm)
    129
  • Mass(g)
    54
  • Compatible Pipe (inches)
    1/2, 3/4 (IN/OUT)
  • JAN Code
    4989999322644
  • Trusco Code
    488-7697

Product Description

[Features]
· Since the main body is a two-piece screw-fastened structure made of resin, brushes can be easily replaced.
· It is a sturdy, integrated type that utilizes high-carbon steel (S45C) brush with a pipe that can be cleaned both on the inside and outside.
· Ideal for removing oxide films and dirt on the inside and outside of pipes before brazing.

Specifications of TCPB-401

  • Product Type
    Pipe Cleaning Brush
  • Overall Length(mm)
    129
  • Mass(g)
    54
  • Compatible Pipe (inches)
    1/2, 3/4 (IN/OUT)
  • JAN Code
    4989999322644
  • Trusco Code
    488-7697
Part Number
TCPB-401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 247.00

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strong and adopts high carbon steel(S45C) brush, and an integrated type that can make the inside and outside the pipe beautiful.
●Optimum for removal of oxide film and dirt on the inside and outside of pipe before brazing operation.

Specification

●Applicable Pipe(inch):1/2, 3/4(inside and outside)
●Total Length(mm):129
●SPQ(piece):10