(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Scraper Replacement Blade【2 Pieces Per Package】

Pipe Scraper Replacement Blade

You can add up to 6 items to the comparison list.

Loading...

Specifications of TPS-150HSK

  • Product Type
    Pipe reamer
  • Blade Length(mm)
    13
  • Mass(g)
    10
  • Blade tip angle
    40゜
  • JAN Code
    4989999322729
  • Trusco Code
    488-8901
  • Specifications
    Left Blade
  • Material
    High-Speed Steel (HSS)
Part Number
TPS-150HSK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 225.83

TRC HAND TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s)

Basic Specifications

  • Product Type
    Pipe reamer
  • Blade Length(mm)
    13
  • Mass(g)
    10
  • Blade tip angle
    40゜
  • JAN Code
    4989999322729
  • Trusco Code
    488-8901
  • Specifications
    Left Blade
  • Material
    High-Speed Steel (HSS)

Product Description

[Features]
· Chamfering of pipes can be performed easily and simply.
· Grip which fits to the hand.
· Lightweight and rigid.
· Blade removal and replacement are easy.
· One replacement blade is built into the main body.
· Chamfering of pipes can be performed easily and simply.
· The image shows the main body.

Specifications of TPS-150HSK

  • Product Type
    Pipe reamer
  • Blade Length(mm)
    13
  • Mass(g)
    10
  • Blade tip angle
    40゜
  • JAN Code
    4989999322729
  • Trusco Code
    488-8901
  • Specifications
    Left Blade
  • Material
    High-Speed Steel (HSS)
Part Number
TPS-150HSK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 225.83

TRC HAND TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1