(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Reamer (for Plastic Pipes)

Pipe Reamer (for Plastic Pipes)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TPR-1266

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    12~66
  • Blade part
    For polyvinyl chloride tubes
  • Mass(g)
    440
  • JAN Code
    4989999322743
  • Trusco Code
    488-8871
  • Material
    Main unit: aluminum alloy, blade: SK-5
Part Number
TPR-1266
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,385.00

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    12~66
  • Blade part
    For polyvinyl chloride tubes
  • Mass(g)
    440
  • JAN Code
    4989999322743
  • Trusco Code
    488-8871
  • Material
    Main unit: aluminum alloy, blade: SK-5

Product Description

[Features]
· Deburring can be done quickly and easily for the inside and outside surface of PVC pipes, etc., based on the suitable blade angle.
[Applications]
· Deburring for plastic tubes.

Specifications of TPR-1266

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    12~66
  • Blade part
    For polyvinyl chloride tubes
  • Mass(g)
    440
  • JAN Code
    4989999322743
  • Trusco Code
    488-8871
  • Material
    Main unit: aluminum alloy, blade: SK-5
Part Number
TPR-1266
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,385.00

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By optimum blade angle, burring for inner and outer surfaces of plastic pipes such as PVC pipe can be done quickly and easily.

Usage

●Burring for plastic pipes.

Specification

●Applicable Pipe Inside and Outer Diameter(mm):12 to 66
●Blade Part:9 Blades
●SPQ(piece):1

Materials

●Main Body: Aluminum Alloy
●Blade: SK-5