(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Scraper

Pipe Scraper

You can add up to 6 items to the comparison list.

Loading...

Specifications of TPS-150SK

  • Product Type
    Pipe reamer
  • Overall Length(mm)
    150
  • Blade Length(mm)
    13
  • Mass(g)
    31
  • Blade tip angle
    40゜
  • JAN Code
    4989999322699
  • Trusco Code
    488-8910
  • Specifications
    Left Blade
  • Material
    Blade: High-speed tool steel (SKH)
Part Number
TPS-150SK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 320.39

TRC HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Pipe reamer
  • Overall Length(mm)
    150
  • Blade Length(mm)
    13
  • Mass(g)
    31
  • Blade tip angle
    40゜
  • JAN Code
    4989999322699
  • Trusco Code
    488-8910
  • Specifications
    Left Blade
  • Material
    Blade: High-speed tool steel (SKH)

Product Description

[Features]
· Chamfering of pipes can be performed easily and simply.
· Grip which fits to the hand.
· Lightweight and rigid.
· Blade removal and replacement are easy.
· One replacement blade is built into the main body.
· Chamfering of pipes can be performed easily and simply.

Specifications of TPS-150SK

  • Product Type
    Pipe reamer
  • Overall Length(mm)
    150
  • Blade Length(mm)
    13
  • Mass(g)
    31
  • Blade tip angle
    40゜
  • JAN Code
    4989999322699
  • Trusco Code
    488-8910
  • Specifications
    Left Blade
  • Material
    Blade: High-speed tool steel (SKH)
Part Number
TPS-150SK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 320.39

TRC HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1