(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Pipe Cutter

Flexible Pipe Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TPC-38

  • Product Type
    Casing pipe cutter
  • Cutting Capacity (mm)
    0~38
  • Overall Length(mm)
    210
  • JAN Code
    4989999322668
  • Trusco Code
    488-8626
  • Mass(g)
    195
Part Number
TPC-38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 476.00

HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Casing pipe cutter
  • Cutting Capacity (mm)
    0~38
  • Overall Length(mm)
    210
  • JAN Code
    4989999322668
  • Trusco Code
    488-8626
  • Mass(g)
    195

Product Description

[Features]
· The blade can be mounted in reverse and used twice.
· Slip resistant grooved grip.
[Applications]
· Cutting of soft resin tubes, such as flexible resin tubes, sheath tubes, and polybutene pipes. (Cannot be used for cutting PVC pipes)

Specifications of TPC-38

  • Product Type
    Casing pipe cutter
  • Cutting Capacity (mm)
    0~38
  • Overall Length(mm)
    210
  • JAN Code
    4989999322668
  • Trusco Code
    488-8626
  • Mass(g)
    195
Part Number
TPC-38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 476.00

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By installing the blade in reverse, it can be used twice.

Usage

●Cutting of soft resin pipe such as flexible resin pipe, pipe sleeve, polybdenum tube.(cannot cut PVC pipe)

Specification

●Cutting Performance(mm):0 to 38
●Total Length(mm):210
●SPQ(piece):10