(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Holds the workpiece without damaging its surface.
· One-touch magnetic attachment/detachment to vises.
[Applications]
· Avoids damage caused by tightening onto the mouthpiece of the vise.
Part Number |
---|
TVPK-75 |
TVPK-100 |
TVPK-125 |
TVPK-150 |
TVPK-200 |
TVPK-250 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Vise Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 686.00 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 75×29×20 | 4989999324129 | 490-0359 | 120/set | 75 | ||
฿ 780.00 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 100×29×20 | 4989999324136 | 490-0367 | 160/set | 100 | ||
฿ 967.00 | POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | Same day | 125×29×20 | 4989999324143 | 490-0375 | 200/set | 125 | ||
฿ 1,122.00 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 150×29×20 | 4989999324150 | 490-0383 | 240/set | 150 | ||
฿ 1,403.00 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 203×29×20 | 4989999324167 | 490-0391 | 320/set | 203 | ||
฿ 1,808.00 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 19 Day(s) | 250×29×20 | 4989999324174 | 490-0405 | 400/set | 250 |
Loading...
Number of included sets(piece) | 2 | Material (frame) | Aluminum Frame |
---|
How can we improve?
How can we improve?